Communication

Communication

Communication

Communication cables used in Railway and Underground applications including:

TERAIL Communication Cables

  • General communication (telephone, long-distance telecommunication, etc.) - Multipair or multiquad cables, with or without armouring - Optional: with protection against inductive interference and LS0H-FR for tunnel or underground use
  • Special coaxial cables (video surveillance, etc.) 75 Ohm coaxial cables
  • In-house telecommunication (LAN networks, etc.) Cat. 5, 6, 7 data cables for local area networks
  • Railfoot applications (GSM-R installations, etc.) 
  • Fibre optic cable, vibration resistant
  • GSM-R Fibre optic cables

Search filter EN

Id: 3776

Type: product_search_widget_preselecte

Url: node/3776