Copper Cables

Copper Cables - Sorting Made Easy

Prysmian Telecom Copper Cables – made to fit your application.

Whether you need data, voice, audio or video transmission, our cable solutions are well proven for today’s local and global needs. Our extended range of copper cables cover the requirements of Cat 3, Cat 5E, Cat 6 and Cat 6A as well as external underground and aerial telephone applications. Enjoy the easiness of perfectly-fitted telecom copper cables. We’ll sort it for you.

Download our Metallic Telecom Cables Brochure

Products

M@XLAN® Cable

A range of Local Area Network (LAN) copper cables, with specifications to meet the requirements of Category 5E, 6 and 6A. 

Aerial Telephone Cable Figure 8

This self-supported copper telephone cable is designed for external aerial installations. GSW integral bearer is incorporated into the polyethylene sheath in 'figure 8' formation. The cable can be constructed in 10 pair, 50 pair and 100 pair For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.

M@XTEL® Lead In Telephone Cable

There are two types of lead-in Telephone cables: The Aerial self supported Telephone cable is designed for external aerial installations. The Galvanised steel wire is incorporated into the polyethelyne sheath in the "figure 8" formations. Whereas, the External Lead-In telephone cable is designed for external underground installations in ducts or by direct burial. This type of cable has a jelly-filled core for water blocking purposes, and optionally with a UV stabilised Polyamide as an effective terminte barrier.

M@XTEL® Telephone Cable External

This copper telephone cable is designed for external underground installations in ducts or by direct burial. An optional Polyamide sheating provides an effective anti-termite barrier. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.

M@XTEL® Telephone Cable Internal

These Internal cables have been upgraded to Category 3, 100Ω balanced, suitable for Local Area Network (LAN) network cabling (Up to 16 MHz). Data-grade UTP, capable of supporting transmission rates of up to 16 Mbps M@XTEL® internal Cat3 cable 3. 1/0.50 PACW, polyethylene insulated, twisted pair, unit construction, polyester core wrapped, PVC sheathed, ACMA approved. Cream coloured sheath.   For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.

M@XDN™ ISDN/Station Cable

Suitable for ISDN and DSL applications. Internal telephone cable for 2 Mbit/s rate and 120 ohm @ 1 MHz. 1/0.5 PACW, polyolefin insulated, twisted pair, aluminium/laminate screen with a 1/0.50 mm tinned annealed copper drain wire, LSOH thermoplastic sheathed, ACMA approved. Off-white coloured sheath. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information

Connecting Wire

Jumper wire is used for the interconnection of terminal tags of MDF, pillars and cabinets and internal terminating boxes. Solid PACW, PVC insulated, max resist 94.5, capacitance unbalance max 300/500 m @ 800 hz. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information