Markets

Find a Cable

  1. 0.6/1 kV X-90 XLPE

    For aerial reticulating to residential, rural and uncleared areas where reliability, safety and low installation costs are required. Other benefits include: Reduction of bushfire hazards and frequency of tree lopping.
  2. 0.6/1KV 1C CAL XLP NAT/BK

    For mains, submains and subcircuits unenclosed, enclosed in conduit, buried or in underground ducts for building and industrial plants where not subject to mechanical damage.
  3. 0.6/1kV 1C FLEX AL XLPE/PVC NAT/BK

    For mains, submains and subcircuits unenclosed, enclosed in conduit, buried or in under ground ducts for building and industrial plants where not subject to mechanical damage. Suitable where space is at a premium and/or where conditions of overload may occur.
  4. 0.6/1KV 1C XLPE NAT/BK

    For mains, submains and subcircuits unenclosed, enclosed in conduit, buried or in underground ducts for building and industrial plants where not subject to mechanical damage.
  5. 1.5 mm²

    1.5 mm² Multicore with earth, V-90 PVC insulated and 5V-90 sheathed. According to AS/NZS 5000.1
  6. 1.5 mm²

    1.5 mm² Multicore with earth, V-90 PVC insulated, 5V-90 bedded, SWA and 5V-90 sheathed. According to AS/NZS 5000.1
  7. 11 kV cables

    Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.
  8. 11/11 kV Paper Insulated

    High voltage machine cables used in power reticulation throughout the mine. 11/11 kV paper insulated, paper belted, lead sheathed, GSW armoured, PVC sheathed cable. Suitable as primary supply for mines and industrial networks, for systems having high earth fault values.
  9. 12.7/22 kV Copper

    3 core copper wire screened armoured to AS/NZS 1972.
  10. 1U Patchcord Storage Shelf

    The SRS3000 Patchcord Storage Shelf is a 1U shelf used for the storage of patchcords or the storage of patchcord overlength. The shelf can be installed in to 19” / ETSI / ANSI racks, street side or wall mounted cabinets. The product consists of a metal chassis and a plastic light weight module. The product has a capacity of up to 48 patchcords in a 1U unit. Features and Benefits Suitable for installation into 19”, ETSI and ANSI racks. Can be used to store patchcords prior to installation or to store patchcord overlength. Storage capacity of up to 2 metres of 24 patchcords 2.8mm in diameter or 48 patchcords of 2.0mm in diameter. Overlength capacity of up to 2.5 metres of...
  11. 2.5 mm²

    2.5 mm² Multicore with earth, V-90 PVC insulated and 5V-90 sheathed. According to AS/NZS 5000.1
  12. 2.5 mm²

    2.5 mm² Multicore with earth, V-90 PVC insulated, 5V-90 bedded, SWA and 5V-90 sheathed. According to AS/NZS 5000.1
  13. 22 kV cables

    Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.
  14. 3.3 kV cables

    Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.
  15. 33 kV cables

    Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.