Prysmian ESP cables are specified with either a round profile which gives high flexibility and crush resistance or a flat profile which is recommended where there is a tight fit between casing and tubing. Both use Prysmians proprietary EPDM insulating and jacketing compounds to provide excellent heat and oil resistance and low swell. This ensures long service life in the most hostile operating environment.
Our highly qualified and experienced engineering team is available to design ESP cables most suitable for your specific applications, and also to optimise your installation and maintenance requirements.