Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
Australia

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • New Zealand
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. OM3
  • About Us
    • About Us
    • History
    • Prysmian in Australia
    • Quality/R&D
    • Innovation
    • Trading Terms
    • Mission, Vision & Values
    • Certificates
    • HSE
  • Markets
    • Markets
    • Electrification
      • Electrification
      • Construction cables
      • Industrial cables
    • Digital Solutions
      • Digital Solutions
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • Digital electricity
      • Pryterms
    • Power Grid
      • Power Grid
      • Power Distribution Cables
      • Power Transmission Cables
      • Underground Systems
      • Accessories and Services
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
  • News
  • Careers
  • Contact Us
  • Downloads
  • Sustainability
  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • About Uschevron_right
    • chevron_left

      About Us

      Discover More
    • History
    • Prysmian in Australia
    • Quality/R&D
    • Innovation
    • Trading Terms
    • Mission, Vision & Values
    • Certificates
    • HSE
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Construction cables
      • Industrial cables
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • Digital electricity
      • Pryterms
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution Cables
      • Power Transmission Cables
      • Underground Systems
      • Accessories and Services
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
  • News
  • Careers
  • Contact Us
  • Downloads
  • Sustainability

  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. OM3

OM3

DRAKA_493COM_3
Description

Multimode fibres are intended for all applications where the distances covered are short, such as Local Area Networks (LAN) or all networks with a small reach like campus, buildings or offices. 

OM3 fibre will support link lengths greater than 1000 meters at both 850nm and 1300nm in LAN applications. 

A multimode fibre also enables connections for backbone, riser and horizontal links. All these networks are characterised as having many points of access to the fibre and the short distances covered. The index profile of multimode fibres is specifically tuned to provide the optimum solution for these local applications. 

Our multi-mode fibres offer: 

• Easy splicing – robust and low cost connections for many simultaneous users. 

• Compatibility including FDDI, Ethernet, Fast Ethernet, Token Ring and ATM. 

• Low system cost for transceivers; LED’s and VCSEL’s. 

• Simplified splicing operation facilitated by large fibre core (50µm or 62.5µm). 

• Core index profile optimised to boost total bandwidth achievable. 

• Smooth, low cost migration path for premise backbone cabling, from 10Mb/s to 10Gb/s. 

• Eliminate need to use expensive mode-conditioning patch cords. 

• Easy cabling and installation – fibres equipped with excellent micro-bending and sensitivity-reducing coating. 

For a more detailed description, please download our datasheets / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.

 

Contact us:
PH: 1300 300 304
E-mail: [email protected]

Datasheet
  • MM_OM3 save_alt
  • MM OM3_TightBuff save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Prysmian

Footer top menu - Prysmian

Prysmian
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Linkedin

Footer menu - Prysmian

  • About Us
  • Stories
  • Careers
  • Contact Us
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

This website uses analytics cookies to improve your experience. Find out more and set your cookie preferences here. By continuing to use our site or clicking “Allow” you consent to use our cookies.

Click Here

Gallery