Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
Australia

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • New Zealand
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. SRS4000 Distribution Sub-Rack
  • About Us
    • About Us
    • History
    • Prysmian in Australia
    • Quality/R&D
    • Innovation
    • Trading Terms
    • Mission, Vision & Values
    • Certificates
    • HSE
  • Markets
    • Markets
    • Electrification
      • Electrification
      • Construction cables
      • Industrial cables
    • Digital Solutions
      • Digital Solutions
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • Digital electricity
      • Pryterms
    • Power Grid
      • Power Grid
      • Power Distribution Cables
      • Power Transmission Cables
      • Underground Systems
      • Accessories and Services
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
  • News
  • Careers
  • Contact Us
  • Downloads
  • Sustainability
  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • About Uschevron_right
    • chevron_left

      About Us

      Discover More
    • History
    • Prysmian in Australia
    • Quality/R&D
    • Innovation
    • Trading Terms
    • Mission, Vision & Values
    • Certificates
    • HSE
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Construction cables
      • Industrial cables
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • Digital electricity
      • Pryterms
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution Cables
      • Power Transmission Cables
      • Underground Systems
      • Accessories and Services
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
  • News
  • Careers
  • Contact Us
  • Downloads
  • Sustainability

  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. SRS4000 Distribution Sub-Rack

SRS4000 Distribution Sub-Rack

Distribution sub rack 2
Description

The SRS4000 Distribution Sub-Rack is a modular sub-rack available in a variety of configurations for integration into 19” / ETSI / ANSI racks, street-side cabinets or wall mounted cabinets. The product consists of a metal chassis available in 1U, 2U and 3U into a which a choice of modules are loaded. 

The module types available are Splice and Patch, Patch Only, Splice Only, Patchcord Storage and Connectorised Splitter. This allows users to customise the product for different applications whilst using the same building blocks in each sub-rack. 

The Splice and Patch, Splice Only and Patch Only modules can be supplied in 12, 24, 48 or 96* fibre capacities in a 1U unit. They are supplied with a range of connector types for both singlemode and multimode fibre. The cable anchoring systems allows all types of optical cables including Loose Tube, FlexTube and blown fibre to be routed onto the sub-rack and modules.

The SRS4000 Splice and Patch shelf is supplied unconfigured in either 1, 2 or 3U sizes. The unconfigured shelf includes splice trays and blank front face plates. 

Adaptor faceplates are supplied as kits and ordered as a single product, separately. 

Pigtails and Patch Cords are also ordered separately. 

*96f/192f/288f – 1U/2U/3U panels are available 

Features and Benefits

  • Modular system for installation into 19” / ETSI / ANSI racks, street-side cabinets and wall mounted cabinets.
  • The sub-rack is supplied unconfigured.  Module parts enable easy upgrades to the desired configuration on initial installation or at a later date.
  • Chassis are available in 1U, 2U and 3U options are supplied front mounted as standard. Rear mounting brackets are available as an option.
  • Fibres are actively managed to minimum bend diameters throughout the Splicing and Patching, Patching Only or Splicing Only Modules.
  • Splicing and bare fibre excess storage is performed inside a tray protected by a cover to prevent any accidental damage when open & closing the shelves.
  • Modules pivot outwards for easy access.
  • Cables are completely protected from entry to exit of the panel.
  • Optical devices (i.e. Splitters & WDM’s) can be mounted within the modules. Please contact Prysmian to discuss your requirements.
  • Modules have drop down fronts for easier patchcord routing, enclosing patch-cords, and protecting adapters.

 

Contact us:
PH: 1300 300 304
E-mail: [email protected]

Datasheet
  • RM038-03 SRS4000 Distribution Sub Rack save_alt
  • SRS4000 Series One Page Flyer save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Prysmian

Footer top menu - Prysmian

Prysmian
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Linkedin

Footer menu - Prysmian

  • About Us
  • Stories
  • Careers
  • Contact Us
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

This website uses analytics cookies to improve your experience. Find out more and set your cookie preferences here. By continuing to use our site or clicking “Allow” you consent to use our cookies.

Click Here

Gallery