Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
Australia

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • New Zealand
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 6

Breadcrumb

  1. Home
  2. Markets
  3. Electrification
  4. Construction Cables
  5. PVC Cables
  6. Multicore Circular Cables
  • About Us
    • About Us
    • History
    • Prysmian in Australia
    • Quality/R&D
    • Innovation
    • Trading Terms
    • Mission, Vision & Values
    • Certificates
    • HSE
  • Markets
    • Markets
    • Electrification
      • Electrification
      • Construction cables
      • Industrial cables
    • Digital Solutions
      • Digital Solutions
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • Digital electricity
      • Pryterms
    • Power Grid
      • Power Grid
      • Power Distribution Cables
      • Power Transmission Cables
      • Underground Systems
      • Accessories and Services
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
  • News
  • Careers
  • Contact Us
  • Downloads
  • Sustainability
  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • About Uschevron_right
    • chevron_left

      About Us

      Discover More
    • History
    • Prysmian in Australia
    • Quality/R&D
    • Innovation
    • Trading Terms
    • Mission, Vision & Values
    • Certificates
    • HSE
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Construction cables
      • Industrial cables
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • Digital electricity
      • Pryterms
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution Cables
      • Power Transmission Cables
      • Underground Systems
      • Accessories and Services
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
  • News
  • Careers
  • Contact Us
  • Downloads
  • Sustainability

  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 6

Breadcrumb

  1. Home
  2. Markets
  3. Electrification
  4. Construction Cables
  5. PVC Cables
  6. Multicore Circular Cables

Multicore Circular Cables

C1_PVC_multicore_circ450-750VE
Description

2, 3 and 4 Core plus Earth Circular, Copper Conductor, V-90 PVC Insulated and 5V-90 PVC Sheathed. According to AS/NZS 5000.2

 

“Prysmian Australia Pty Ltd offers to all our customers with End life cycle management of PVC -recycle/reuse/landfill “  and our "Sustainability process on BEP PVC scrap sent to landfill is <2% of the total production of saleable PVC product."

 

Contact us:
PH: 1300 300 304
E-mail: [email protected]

Datasheet
  • 2CE_OC_450V save_alt
  • 3CE_OC_450V save_alt
  • 4CE_OC_450V save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Prysmian

Footer top menu - Prysmian

Prysmian
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Linkedin

Footer menu - Prysmian

  • About Us
  • Stories
  • Careers
  • Contact Us
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery