Applying years of experience, prysmian group offers a complete range of accessories for all types of energy cable. this is backed by specialist engineering services to help you fulfill any power system requirement or specification.
Prysmian’s long and successful experience in HV and EHV cable systems has led to the development of a comprehensive range of accessories for extruded dielectric cables.
Click-Fit
CLICK-FIT® plug-in concept is a unique system designed to connect high and extra-high-voltage extruded power cables for 72 kV up to 420 kV.
Pry-Mould
These accessories are based on pre-moulded electrical components, i.e. stress cones for terminations and one-piece sleeves for joints. Pre-moulded sleeves and stress cones are currently available for HV polymeric cables from 72.5 kV up to 525 kV and adopt the same design at all voltage classes.
Prysmian’s experience in HV and EHV cable systems has led to the development of a comprehensive range of accessories for Fluid Filled cables.
Accessories available from 33 kV to 400 kV
- Straight Joints
- Stop Joints
- Outdoor Terminations (ODSE)
- SF6 - Immersed Terminations (SF6-OISE)
- Transition Joints
- Fluid Filled Tanks
Transition joints FF to XLPE cables
Transition joints available from 72,5 kV up to 420 kV
- Single core compact design available for 123 - 145 - 170 kV
- Three-core design available for 72,5 - 123 - 145 kV
- Single core back-to-back design available for voltage classes