Easier to spot
categories:
Construction
Blue Air - Con cables – an improvement coming from you.
Many of you have asked for simplified circuit identification. So to fight off what could be the hottest summer on record we are making 1.5 mm2 and 2.5 mm2 blue sheathed 3 Core + Earth flats. Convenient for you to use on single and 3-phase installations, such as air conditioning and reverse cycle units. This is just one of the many features and services we offer to make your life easier. Stay tuned for more.
Australian made? Yes, of course!