Netherlands fast access method uses retractable direct buried cable
![](https://australia.prysmian.com/sites/australia.prysmian.com/files/2023-11/netherlands-grass-330x189.jpg)
Prysmian Group helps Dutch contractors reduce deployment costs with special retractable fibre that eliminates the need for splicing. Prysmian Group RetractaNetXS ‘cut and retract’ outdoor buried cable provides efficiency for direct buried drop deployment in soft soil.
This final kilometre solution is Ideal for speedy installation in direct buried and right of way access conditions without incurring digging expenses. It offers a measurable benefit through the ability to reduce the Total Cost of Ownership by eliminating splicing and reducing labour costs in the access network. Drawn or blown fibre delivery options also offer the alternative of using bend-friendly BendBrightXS fibre for resilience in tight turns, as well as space savings.