Prysmian Group is able to offer a comprehensive portfolio of low-voltage cables that can be tailor-made to the standards required by the markets in general, or the more detailed specifications of our customers.
Our electrical equipment is designed for use with a voltage rating between 50 V and 1000 V for alternating currents, and between 75 V and 1500 V for direct current.