Prysmian offers high-quality power and control cables – from 50 V to 1 kV – for utility substations across the world.
They can be used to transform voltage from high to low, or vice versa, for several years after installation thanks to our in-house developed mix of compounds, which allows optimal reliability.
These compounds permit cable resistance to atmospheric agents such as variations in temperature and humidity, and continuous exposure to UV rays and pollution.
Our cables can be also equipped with various types of protection against external shocks and radial or longitudinal moisture penetration, and special outer jackets for protection against termite, rodent, fuel and oil attacks.