Prysmian provides the full range of LV cables including:
- 0,6/1 (1,2) kV
- Class 2 or 5 copper or aluminum, K1, K2, K3 LS0H, PVC K3
- Armored or unarmored
- LV cables type CERT (High immunity bare copper corrugated screened - HN3SS34)
- Safety cables : measurement cables EN 50200/50362 K2