Prysmian provides the full range of MV cables including:
- 6/10 (1,2) kV ; 6/6 (7,2) kV ; 8,7/15 (17,5) kV K1, K2, K3 – LS0H & K3 PVC
- Class 2 or 5 Copper or aluminum - armored or unarmored or Screened / Armored
- Pre equipped length (strap)
- Other voltage on request