Solar cables

Solar Cables

Our Solar Cables comply with the PV1-F standard. These no smoke zero halogen cables can withstand temperatures from -40°C to +125°C. Tough enough for the harshest environments in Australia, they are also resistant to ozone, UV-light, acids, alkalis and abrasions. Despite being tough, these solar panel cables are easy to install due to easy stripping, extraordinary flexibility and a smaller outer diameter. These have conductors that are made of electrolytic tinned copper class 5 in accordance with IEC 60228, for better durability and better conductivity over the life of the PV unit. Solar cables that you can trust, no matter what.

Products

Slim Solar Twin PV

The cable complies with the requirements of 2 Pfg 1169/08.2007, Fire Performance: IEC60332-1, Smoke Density: IEC61034, EN50268-2, Halogen Acid Gas Emission: IEC60754-1, EN50267-2-1, Certificate: TUV.