Fire Alarm Cables
No matter what fire detection system you will install, you can rest assured our fire alarm cables will connect every piece of hardware and transfer the signals. We have solutions for both conventional and addressable systems as well as for detectors and speaker circuits. Keep calm, all systems go.
Range features:
- Easy strip sheath for ease of termination & installation.
- Mechanical protection rating – WSX1.
- Available in 200m and 500m rolls.
- Compliant with Marking requirements of AS1670.2015.
- AS/CA S008 Compliant.
- GBCA – PVC best practice certification.
- Meter Marked.
“Prysmian Australia Pty Ltd offers to all our customers with End life cycle management of PVC -recycle/reuse/landfill, read the full article for more info"