Variable Speed Drive Cables
Prysmian's VASTEC range of cables are ultimate cable solution for AC Variable speed drive applications. Providing optimum delivery of power with minimized interference, VASTEC is perfectly suited to electromagnetic sensitive environments. Designed using a high grade low capacitance insulation and PVC sheathing, Prysmian manufactures Variable speed drive cables in both standard Class 2 and Flexible Class 5 conductor options along with screening options of both copper braide over metallised tape and metallic tape to suit your application's flexibility requirements.
“Prysmian Australia Pty Ltd offers to all our customers with End life cycle management of PVC -recycle/reuse/landfill, read the full article for more info"