PRY-CAM

PRY-CAM

For data-driven power

PRY-CAM’s breakthrough wireless technology allows online, accurate and reliable PD measurements, diagnosis and defect localisation.

PRY-CAM allows PD testing to be performed online – i.e. without having to switch the system off – and without the need for a direct connection to what is being tested, which means also greater safety for operators.

PRY-CAM is faster, more data-driven and more effective than ever before, solving problems today and delivering learning for tomorrow.

PRY-CAM PORTABLE

PRY-CAM PORTABLE is an integrated portable instrument for the automatic acquisition, processing and classification of pulse signals generated by PD phenomena occurring in insulating materials of Medium and High Voltage electrical systems and equipment, such as transformers, electrical machines, cables systems and switchgear. It provides an instant snapshot of the conditions of the object being monitored, that is easy and immediate to read thanks to a red-yellow-green traffic-light-like visual interface. Automatic pre-diagnosis is based on the PRY-CAM BRAIN™ artificial intelligence algorithm. Wireless data transmission paired with the absence of galvanic connections ensure maximum safety for operators. Key Features: NO GALVANIC CONNECTION WIRELESS DATA TRANSMISSION USER-FRIENDLY MOBILE APPLICATION LIGHTWEIGHT AND EASY TO CARRY AUTOMATIC A.I. DIAGNOSIS

PRY-CAM Family

The PRY-CAM family features a range of cutting-edge products covering the key aspects of condition assessment and monitoring of electrical systems. Suitable for any electrical equipment from 3 kV to 600 kV. The range includes the popular products: Pry-Cam Wings Pry-Cam Grids Pry-Cam D-Log Every PRY-CAM product is conceived based on four main pillars: Identification of Parameter to measure and development of the suitable device Data acquisition and Transmission Cloud Platform Storage Machine Learning