PVC Cables

PVC Cables

A lot of companies say they can make cables. But we’re Australia’s leading cable manufacturer. So if sustainable practices are part of your business – you can count us in.

Green Star certification is Australia’s only national, voluntary rating system for environmentally sound building practices. Assessed buildings can achieve a Green Star rating from 1 to 6 and our PVC cables can help you achieve points.

Products

Single Core Building Wire

Our 0.6/1kV Single Core Building Wires and Earths, have a copper conductor, V-90 PVC insulation and are unsheathed. These standard cables are manufactured in accordance with AS/NZS 5000.1. 

Single Core Flexible Cables

Earth, Class 5 Conductor, Flexible V-90 Insulated. According to AS/NZS 5000.1. 

Multicore Circular Cables

2, 3 and 4 Core plus Earth Circular, Copper Conductor, V-90 PVC Insulated and 5V-90 PVC Sheathed. According to AS/NZS 5000.2

Air Conditioning Cables

3 Core plus Earth Flat TPS Cable, Copper Conductor, V-90 PVC Insulated and 3V-90 PVC Sheathed, to AS/NZS 5000.2.

Single Core SDI Cables

Copper Conductor, V-90 PVC Insulated and 3V-90 PVC Sheathed. According to AS/NZS 5000.2

Multicore Circular Cables

2, 3 and 4 Core plus Earth Circular, Copper Conductor, V-90 PVC Insulated and 5V-90 PVC Sheathed. According to AS/NZS 5000.2

Flat Power Cables

2 and 3 Core Flat TPS, Copper Conductor V-90, PVC Insulated and 3V-90 PVC Sheathed. According to AS/NZS 5000.2

Flat Xtra™ Cables

2 and 3 Core Flat TPS, Copper Conductor V-90, PVC Insulated and 3V-90 PVC Sheathed. According to AS/NZS 5000.2

ActivEdge™ cables

ActivEdge™ is now standard on 1.5 & 2.5 mm2 twin and earth flat cables.