Markets

Find a Cable

  1. Unarmoured

    Twisted pair or triple, V90-HT insulated, element and overall Al/polyester screened with drain wire, black PVC 5V-90 sheathed.
  2. VERTICASAXS

    Designed specifically for bringing optical fibre directly to residents of high and low rise apartments and offices, the heart of the VertiCasaXS system features a new concept in optical cable construction allowing remarkably easy fibre access and break-out, reducing the demand for skilled labour and installation time and cost. The VertiCasaXS system provides a fast and flexible means of connecting users in a Multi Dwelling Unit (MDU). The system comprises a main riser cable of up to 144 fibres, which can be easily accessed as needed and either branched directly to individual subscribers on different floors of the MDU without the need for the splicing of fibre within the riser of the building, or alternatively spliced at the riser to a...
  3. With 3 Split Earth

    4.0 mm² to 10 mm² 3 core plus split earth, X-90 XLPE insulated and 5V-90 PVC sheathed to AS/NZS 5000.1 incorporating a heavy duty tinned copper braid screen over metallised tape.
  4. With Earth Copper Conduct

    1.5 mm² and 2.5 mm² 3 core, X-90 XLPE insulated and 5V-90 PVC sheathed to AS/NZS 5000.1 incorporating a heavy duty tinned copper braid screen over metallised tape.