Markets

Find a Cable

  1. Flexibox

    The internal Flexibox is a wall box designed for termination and distribution of street lead in cables to internal customer drop cables in an MDU.  The box can accommodate up to 96 or 192 fibres and has 8 cable entry ports that can accept up to 24 cables.  The box has been designed for easy access to the splice trays, tube storage area and cable entries, making it a very user friendly wall box.  The internal wall mount locations and key lockable cover provide secure splice point.  Mechanical gland kits and the removal cover enable fast and reliable installation every time. Flexibox Features: Can accommodate 96 or 192 splices 8 trays of 12 or 24 splices per tray. 6 x M20...
  2. FlexTube

    Introducing FlexTube Cables from Prysmian - Fibre density like no other! The FlexTube products offer many advantages compared with using standard loose tube optical cable. The innovative micromodule design incorporates soft, flexible fibre units - more dense and quicker to prepare and install. These key benefits of denser design and easier handling translate to major savings in terms of time and cost – and the larger the project, the greater the savings. What does FlexTube deliver? Record breaking fibre density, increasing duct capacity, reducing civil costs. Reduced installation time. Easier handling – smaller, lighter and more flexible cable. Fast access to fibres – easy to remove the module material with no tools required. Small quantity of grease, minimising clean-up time. Modules are immune to kinking,...
  3. Fluid filled cable systems

    The Prysmian name has been synonymous with fluid filled High Voltage cable systems since it invented and introduced its range of products into service in the 1920s. With their proven electrical performance, life expectancy and excellent reliability record, these type of cable systems continue to meet the ever increasing demands of the world-wide transmission and distribution systems up to 1100 kV AC. With its long experience in the design and production Prysmian offers its own comprehensive range of High Voltage accessories for all fluid-filled cable systems, including transformer and switchgear terminations, outdoor terminations with porcelain insulators of various creepage distance, straight and stop joints - sectionalised or non-sectionalised – oil tanks, pressure monitoring and alarm equipment. Prysmian also manufactures and supplies Polypropylene...
  4. G652D

    This series is part of the most deployed fibre type worldwide and can be used in all cable constructions including loose tube, tight buffered, ribbon and central tube designs. We offer two types, standard and enhanced. The enhanced Single-Mode Fibre (ESMF) is compliant with ITU-T Recommendation G.652, Table D. The tighter geometrical, attenuation and PMD specifications of the enhanced type enables superior performance in long haul, metropolitan, access and premises applications for telecommunications, CATV and utility networks.
  5. G655 – G656 Series

    Long distance and metropolitan non-zero dispersion shifted fibres developed for optimized dispersion characteristics in high-capacity, long-distance networks. Our TeraLight® fibre is available in 2 versions, the regular TeraLight® and the TeraLight® Ultra. The benefit of the former is the minimization of your chromatic dispersion compensation while the latter is optimized for ultra-long transmission.Both versions offer: • Solutions for long haul and metropolitan transmissions. • Excellent distortion management. • Cost effective operation at 10 and 40 Gbps. • Tight channel spacing in C- and L-bands. • Compatibility with the future S-band. • Support for today’s CWDM and DWDM systems and their future evolutions. • Compliance with ITU-T G.655 and G.656 recommendations.It's typical chromatic dispersion of 8 ps/nm.km at 1550 nm is optimized to be half that of G.652 standard...
  6. G657A BBXS Bend Insensitive

    We believe that bend-insensitive optical fibres shouldn't have to come at the expense of other characteristics. In order to enhance the world's most deployed single mode optical fibre, the G.652 standard, Prysmian invented the BendBright® family comprising of BendBright® and BendBrightXS. They have a bend sensitivity reduction of x10 and x100 respectively as compared to G.652 without compromising on quality. Important features of the BendBright® family: • Compliance with the most stringent ITU-T G.652.D recommendation. • Capacity for tighter, high-end speciality operations with the specialised BendBright-Elite (G.657.B3) an ultra bend-insensitive optical fibre built on the same platform. The fibre encompasses all the features of enhanced single mode (ESMF) fibre, and provides high resistance to additional losses, thanks to macro and micro-bending – particularly in...
  7. Heavy Duty/Break Out Riser

    Prysmian's Heavy Duty/Break Out Riser cable, is a rugged, tight buffered and multi-core optical cable, which offers a high level of mechanical and environmental protection. It also enables easy breakout and fibre termination within multi-dwelling or office buildings. This Riser Cable is suitable for applications in Local area Network (LAN) including FDDI cabling, Ethernet and Token Ring. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  8. High temperature overhead lines conductors

    High-temperature conductors for overhead lines allow an upgrade of the existing line, guaranteeing a more convenient solution in terms of total cost of ownership The high-temperature conductors for overhead lines are especially designed to solve the problem related to the construction of new lines due to lack of available lands, difficulties to get permissions and environmental restrictions. The conductors allow an upgrade of the existing line increasing the ampere capacity from 1.5 to 2 times by replacing only the conductors, guaranteeing a more convenient solution in terms of total cost of ownership. The conductors use a combination of Aluminium Clad Invar (a special Fe-Ni alloy with very low thermal expansion coefficient) for the core, and super thermal resistant Al-Zr alloy for the conductive...
  9. High voltage accessories – XLPE

    Our long and successful experience in high voltage and EHV cable systems has led to the development of a comprehensive range of accessories for extruded dielectric cables. High voltage accessories for XLPE cables include CLICK-FIT® and Pry-Mould accessories. CLICK-FIT® The CLICK-FIT® plug-in concept is a unique system designed to connect High and Extra-High-Voltage extruded power cables for 72kV up to 420kV. Pry-Mould These accessories are based on pre-moulded electrical components, i.e. stress cones for terminations and one-piece sleeves for joints. Currently available for HV polymeric cables from 72.5kV up to 525kV and adopt the same design at all voltage classes. High voltage accessories – fluid-filled cables Our long experience in high voltage and EHV cable systems has led to the development of a comprehensive range of...
  10. HSE EXTR@CORE®

    HSE EXTR@CORE® is a frontier fibre cables breaking new ground. Our latest test equipment brings trial and error to a completely new level, replicating forces only found in the most hostile black soil of Australia. The first result, HSE EXTR@CORE®, was above all expectations. It’s the toughest direct burial High Strength cable yet. The HSE EXTR@CORE is qualified using enhanced Axial Compression Resistance (ACR) test method. It’s small, lightweight and available in lengths up to 10.5 km. All these features adds up in reduced installation costs, increased network reliability and reduced power loss. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  11. HVAC submarine

    AC transmission is used on short distances because it is more cost effective as it does not require converter stations. HVAC cables are either extruded or paper insulated. Prysmian cables insulation technologies are suitable for voltages up to 1000 kV AC.
  12. HVDC submarine

    HVDC cable systems are the most viable solution for power transfer between asynchronous networks, crossing of large water bodies and long distance transmission lines also in hybrid configuration. In meshed AC networks HVDC systems provide controllable bulk power transmission capacity without increase in short circuit current levels.
  13. Instrumentation cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  14. Instrumentation cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  15. Large Multi-function Joint (LMJ)

    Large Multi-function Joints (LMJ) are for jointing of optical fibre cables up to 1344 fibres (with option to double capacity using 24 fibre single element trays). Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such...