Markets

Find a Cable

  1. Medium voltage cable joints

    Our specialization in MV cable systems has led to the development of a comprehensive range of medium voltage accessories.
  2. Medium voltage cables

    For the transmission of power from 6 kV up to 55 kV, we offer single and four core medium-voltage flexible cables. They are optimised for torsion twist in the tower down to -40 °C.
  3. Medium voltage cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  4. Medium voltage cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  5. Medium voltage outdoor/indoor terminators

    Our specialization in MV cable systems has led to the development of a comprehensive range of medium voltage accessories.
  6. Medium voltage separable connectors

    Our FORMFIT range of MV separable connector are suitable for a wide range of applications, including connection of cable to i.e. transformers, switchgear units, motors and cable to cable. Suitable for indoor and outdoor installations, the connectors are entirely protected by a watertight conductive envelope connected to earth.
  7. MINISM@RT™

    Our Minism@rt cables present the next stage in fibre optic cable deployment. Using state of the art manufacturing technology and process control, Prysmian has drastically miniaturised loose tube cables, offering benefits to both installers and network owners. This radical reduction in cable cross-section leads to high fibre-density cables, significantly increasing duct utilisation. This offers the potential to increase the number of fibres in a duct, lower the number of ducts needed or extend the life of the existing infrastructure, all of which offer significant savings to network owners. Features and Benefits Stranded tube design – conventional construction enabling mid-span entry. – 12 fibres and 24 fibres per tube available. Compact design – high fibre-density enables more fibre per duct. Precision engineered –...
  8. MPO/MTP® Trunk Cable Assemblies

    Prysmian offers an extensive range of MPO/MTP® trunk cable assemblies suitable for all data centre applications. Features and Benefits Type A, B and C available MPO-8, MPO-12, and MPO-24 Base Low Loss performance MPO-F to MPO-F or MPO-M to MPO-M MPO Method A and Method B available Compatible with Type-P MPO-LC Module Female (Standard) & Male MPO/MTP Connectors Small diameter 3.0mm for MPO-8 and MPO-12, 3.8mm for MPO-24 Factory Terminated and Tested Lightweight High Density ANSI EIA/TIA 568-C .3 ISO/IEC 11801-1: 2017 / ISO/IEC 11801-2: 2017
  9. Multicore Circular Cables

    2, 3 and 4 Core plus Earth Circular, Copper Conductor, V-90 PVC Insulated and 5V-90 PVC Sheathed. According to AS/NZS 5000.1
  10. Multicore Circular Cables

    2, 3 and 4 Core plus Earth Circular, Copper Conductor, V-90 PVC Insulated and 5V-90 PVC Sheathed. According to AS/NZS 5000.1
  11. Multicore Circular Cables

    2, 3 and 4 Core plus Earth Circular, Copper Conductor, V-90 PVC Insulated and 5V-90 PVC Sheathed. According to AS/NZS 5000.2
  12. Multicore Circular Cables Armoured

    3 and 4 core plus earth, copper conductor, X-90 XLPE insulated, PVC bedded, steel wire armoured, 5V-90 PVC sheathed. According to AS/NZS 5000.1
  13. Multicore Circular Cables Unarmoured

    2, 3 and 4 core plus earth, copper conductor, X-90 XLPE insulated, 5V-90 PVC sheathed. According to AS/NZS 5000.1
  14. Multicore Flexible Cables

    Suitable for fixed installations only, in accordance with AS/NZS 3000 + AS/NZS 5000.1
  15. MV submarine

    The key features of these Prysmian products are absence of impregnating fluids and/or pressure feeding requirements, reduced cable weight and dimensions as well as relative ease of jointing. MV submarine cables can be either EPR or XLPE insulated. In most cases, XLPE requires an impervious metallic sheath (e.g. lead sheath) to be applied over each core to avoid direct contact with water. EPR compounds can be formulated in such a way as to give an excellent performance in terms of both electrical reliability and ageing, thus removing the need for an impervious metallic sheath (the so called “Wet Design”).