Markets
One Stop Shop
Cable Solutions for all purposes
Find a Cable
-
NoR@t – All Dielectric
Our new rodent proof, all dielectric fibre optic cable NoR@T is designed in Australia to withstand aggressive Australian rodents. With a protective layer of Glass Reinforced Plastic (GRP) the cable is small, lightweight and flexible - and still impenetrable. Even if a gung-ho Australian black rat really hammer away at it, it'll still be a toothless effort. -
OM1
Multimode fibres are intended for all applications where the distances covered are short, such as Local Area Networks (LAN) or all networks with a small reach like campus, buildings or offices. OM1 fibre will support link lengths greater than 400 meters at 850nm and 1000 meters at 1300nm in LAN applications. A multimode fibre also enables connections for backbone, riser and horizontal links. All these networks are characterised as having many points of access to the fibre and the short distances covered. The index profile of multimode fibres is specifically tuned to provide the optimum solution for these local applications. Our multi-mode fibres offer: • Easy splicing – robust and low cost connections for many simultaneous users. • Compatibility including FDDI, Ethernet, Fast Ethernet, Token... -
OM3
Multimode fibres are intended for all applications where the distances covered are short, such as Local Area Networks (LAN) or all networks with a small reach like campus, buildings or offices. OM3 fibre will support link lengths greater than 1000 meters at both 850nm and 1300nm in LAN applications. A multimode fibre also enables connections for backbone, riser and horizontal links. All these networks are characterised as having many points of access to the fibre and the short distances covered. The index profile of multimode fibres is specifically tuned to provide the optimum solution for these local applications. Our multi-mode fibres offer: • Easy splicing – robust and low cost connections for many simultaneous users. • Compatibility including FDDI, Ethernet, Fast Ethernet, Token Ring and... -
OM4
Graded index multimode fibre suitable for transmission speeds of 10 GbE (550m 10GBASE-SR). It has a 50µm core diameter and a 125µm cladding diameter. The fibre is suitable for use in premises wiring applications and will support GbE link lengths greater than 1000 metres at both 850nm and 1300nm in Local Area Network Applications (LAN). This enhanced OM3/OM4 fibre also supports 40/100 GbE up to 150 metres. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information. -
OptiC@t™5e
The communication cable OptiC@t™5e is a combo of a four pair Cat 5E and two bend-insensitive fibres. Not only will it’s capability for super high-speed make the building attractive to future owners, the Low Smoke Zero Halogen sheath makes the building much safer, too. Plus, the cables insensitivity to bending makes it a lot easier and less expensive to install. Copper and optic fibre links the present to the future and gives you the better of two worlds. High speed internet will soon be available to most businesses and homes with the government initiative to roll out a national fibre network. OptiC@t™5e, our composite multi-purpose communication cable allows you to to “future proof” your next project. OptiC@t™5e includes BendBrightXS™, the latest in... -
Optical Ground Wire
Our Optical Ground Wire cables include the lot. You’ll save both time and money as the cable contains both optical fibres and electrical conductors. In addition you don’t have to bury the fibre – instead you use existing lines and well-established installation techniques. Plus, the fact that we provide all the components needed from start to finish guarantees a winning concept. -
Paper-Polypropylene Laminated (PPL) cables
PPL cables use a special low permittivity - low loss insulation type. Compared to conventional self-contained fluid filled paper insulated cables at the same power, it allows for increased transmitted power or reduced conductor size and cable dimensions. The use of PPL is in general considered for large sizes and for voltages above 275 kV. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements. -
Patchcord
Prysmian offers an extensive range of optical patchcords. All patchcords are fully qualified to Telcordia GR326 and IEC 61300 and all materials used are RoHS compliant. Patchcords can be supplied in a variety of lengths and with a variety of different connector types. Different fibre types and cable diameters are also available on request. Hybrid patchcords with different connector types on each end are also available. Please contact Prysmian for further information. Note: For the 96f/192f/288f - 1RU/2RU/3RU SRS4000 patch panels, 1.6mm diameter patch cords are recommended due to the increased density of leads. Features and BenefitsFull traceability and test certification supplied with each assembly.Ultra polish (UPC) supplied as standard and Angle polish (APC) also available. Patchcords are un-tuned. Tuned patchcords are... -
Pigtails
Prysmian offers an extensive range of optical pigtails. All pigtails are fully qualified to Telcordia GR326 and IEC61300 and all materials used are RoHS compliant. Size and length of standard pigtails are listed below. Pigtails can also be supplied in a variety of lengths, colours and different connector types for other applications and products. A part number builder is also given below to provide codes for other pigtail configurations. Features and Benefits Full traceability and test certification supplied with each assembly. Ultra polish (UPC) supplied as standard and Angle polish (APC) also available. Pigtails are un-tuned. Tuned pigtails are available on request. G.657.A1 as standard Qualified to Telcordia GR326 and IEC 61300 standards and RoHS compliant materials. Can be supplied with many different... -
PRY-CAM Family
The PRY-CAM family features a range of cutting-edge products covering the key aspects of condition assessment and monitoring of electrical systems. Suitable for any electrical equipment from 3 kV to 600 kV. The range includes the popular products: Pry-Cam Wings Pry-Cam Grids Pry-Cam D-Log Every PRY-CAM product is conceived based on four main pillars: Identification of Parameter to measure and development of the suitable device Data acquisition and Transmission Cloud Platform Storage Machine Learning -
PRY-CAM PORTABLE
PRY-CAM PORTABLE is an integrated portable instrument for the automatic acquisition, processing and classification of pulse signals generated by PD phenomena occurring in insulating materials of Medium and High Voltage electrical systems and equipment, such as transformers, electrical machines, cables systems and switchgear. It provides an instant snapshot of the conditions of the object being monitored, that is easy and immediate to read thanks to a red-yellow-green traffic-light-like visual interface. Automatic pre-diagnosis is based on the PRY-CAM BRAIN™ artificial intelligence algorithm. Wireless data transmission paired with the absence of galvanic connections ensure maximum safety for operators. Key Features: NO GALVANIC CONNECTION WIRELESS DATA TRANSMISSION USER-FRIENDLY MOBILE APPLICATION LIGHTWEIGHT AND EASY TO CARRY AUTOMATIC A.I. DIAGNOSIS -
Pry-Mould series
Pry-Mould accessories are based on pre-moulded electrical components, i.e. stress cones for terminations and one-piece sleeves for joints. Pre-moulded sleeves and stress cones are currently available for HV polymeric cables from 72.5 kV up to 525 kV and adopt the same design at all voltage classes. -
Railway
Prysmian is the world’s largest producer of top-notch cables, covering all angles of the railway enterprise. On every continent, our cable solutions sit at the heart of significant railway projects. As your one stop shop, we provide you with a full market offer – everything from power, signalling to data and telecom. Furthermore, we can provide you with all the services you might need – before, during and after. -
RETRACTANETXSTM
If you are looking for a system that can be easily deployed in an existing duct, sub-duct, directly buried or aerial infrastructure, then Prysmian’s RETRACTANETXS solution meets the challenge. In settings such as residential (brownfield or greenfield sites), rural and aerial applications, the RETRACTANETXS solution is fast, flexible, reliable and userfriendly. A combination of a fully integrated connectivity solutions and a full suite of innovative tools allows for efficient and effective installation practices, delivering a reduced Total Cost of Ownership. The unique RetractaCable, filled with smaller fibre modules, runs from the Optical Distribution Point, through trenches or from pole to pole, and can then be cut and retracted from one point to another. It’s then fed or blown directly to the customer premises. RETRACTANETXS offers significant savings... -
Ribbon Cables
Ribbon Fibre Cables offer extremely high fibre density as well as the advantages of Mass Fusion Splicing - where 12 fibres can be fusion spliced in one operation. This has the potential to speed up network roll out and significantly cut splicing and installation costs. Prysmian is the only cable supplier manufacturing fibre ribbons in Australia, these are supplied in a range of fibre count cables from small 72 fibre cables to high capacity 864 fibre cables. Designs up to and including 144 fibres utilise our cost effective central tube construction, while cables from 288 to 864 fibres utilise our reduced diameter multi loose tube design. Our reduced diameter cables have been designed and developed in Australia for Australian conditions and are significantly smaller...