Markets

Find a Cable

  1. Self-contained fluid filled cables

    These cables are presently suitable for voltages up to 600 kV DC. They can be laid at depths down to approximately 800 m without special precautions; with the use of special fluids and proper armour designs, depths of 2000 m can be reached. The cables designs depend on the feeding length – maximum connection lengths are between 60 to 100 km, depending on system features. The longer the route, the larger the oil duct required. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements.
  2. Self-contained fluid filled cables

    These cables are presently suitable for voltages up to 1000 kV AC. They can be laid at depths down to approximately 800 m without special precautions; with the use of special fluids and proper armour designs, depths of 2000 m can be reached. The cables designs depend on the feeding length – maximum connection lengths are between 60 to 100 km, depending on system features. The longer the route, the larger the oil duct required. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements.
  3. Self-contained fluid filled cables

    These cables are presently suitable for voltages up to 600 kV DC and 1000 kV AC. They can be laid at depths down to approximately 800 m without special precautions; with the use of special fluids and proper armour designs, depths of 2000 m can be reached. The cables designs depend on the feeding length – maximum connection lengths are between 60 to 100 km, depending on system features. The longer the route, the larger the oil duct required. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements.
  4. Shipboard

    By tailoring our product range to our customers requirements we believe that we as cable makers are taking an important step towards supplying cabling solutions that will have a decisive impact on increasing our customers’ profitability.
  5. Simplex

    This tight buffered fibre optical cord is suitable for interconnection in high cabling density patch panels and process control applications in local area networks (LAN) including FDDI cabling, Ethernet and Token ring. Ferrule assembly for (LC compliant) connectors is a new compact pre-connectorized system, which can be used within ducts of very small size or can be blown into micro ducts, offering an easy and reliable solution to perform FTTx installations. After installation, the ferrule assembly can easily and rapidly be connectorized, avoiding time-consuming and expensive field termination tools and equipment. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  6. Single Core Building Wire

    Our 0.6/1kV Single Core Building Wires and Earths, have a copper conductor, V-90 PVC insulation and are unsheathed. These standard cables are manufactured in accordance with AS/NZS 5000.1. 
  7. Single Core Cables

    Class 2 Circular Copper or Class 2 Compacted Aluminium Conductor, X-90 XLPE insulated, 5V-90 PVC sheathed. According to AS/NZS 5000.1
  8. Single Core Flexible Cables

    Earth, Class 5 Conductor, Flexible V-90 Insulated. According to AS/NZS 5000.1. 
  9. Single Core Flexible Cables

    Class 5 copper conductor, 5V-90 X-90 XLPE insulated, PVC sheathed, to AS/NZS 5000.1
  10. Single Core Flexible Cables

    Class 5 copper conductor. R-E-110 insulated, HFS-110-TP sheathed to AS/NZS 5000.1
  11. Single Core SDI Cables

    Copper Conductor, V-90 PVC Insulated and 3V-90 PVC Sheathed. According to AS/NZS 5000.2
  12. Single Point Suspension cable

    Also known as: Borehole cables Single point suspension (SPS) cables are an integral part of the mining industry and are used in both underground coal and metalliferous mines. Our design ensures that it is the built-in components of our cable that take the mechanical strain of the suspension – not the electrical conductors.
  13. SingleSm@rt™

    Our new Singlesm@rt cable uses a unique cable design of composite glass fibre reinforced plastic (GRP) strength member laid in parallel to loose tube,  thus eliminates fillers found in a traditional multi loose tube design. This design provides a small and extremely cost effective cable with tensile and crush strengths comparable to the larger traditional loose tube design. The loose-tube contains up to 24 single-mode fibres and is filled with a low viscosity, non-melting gel that prevents the longitudinal passage of moisture along the tube. The cable core is protected from moisture permeation and water penetration through a dry water-blocking system. Each individual fibre is coloured within the tube for unambiguous identification. The cable is completed by the application of a...
  14. Slim Solar Twin PV

    The cable complies with the requirements of 2 Pfg 1169/08.2007, Fire Performance: IEC60332-1, Smoke Density: IEC61034, EN50268-2, Halogen Acid Gas Emission: IEC60754-1, EN50267-2-1, Certificate: TUV.