Markets
One Stop Shop
Cable Solutions for all purposes
Find a Cable
-
B/WIRE EARTH FLEX
For use where improved aging properties to those of 75°C PVC are required because of higher ambient temperatures. Suitable for glanding. -
Balance Master
Prymian’s Balance Master cables are especially designed to be compatible with Rapid Earth Fault Current Limiters (REFCL – GFN Type) and are approved for use in Victoria. The Aim of REFCL is to enhance bushfire safety. To succeed you need cables able to withstand unbalanced voltages and comply with reduced capacitance requirements of REFCL systems. With this perfect balancing act of elements the flow can go on, safe and sound. -
Bare overheads
Overhead conductors in common use around Australia and are available in all aluminium, aluminium alloy, copper and galvanised or aluminium clad steel constructions. -
Bend-insensitive MaxCap OMx
MaxCap-BB-OMx combines two of our industry-leading technologies: MaxCap high bandwidth multimode fibre and BendBright bend-insensitive single-mode optical fibre technology. MaxCap-BB-OM2 / OM2+ / OM3 / OM4 optical fibres support compact cable management. This new class of MaxCap multimode fibre combines the support of improved fibre management, with high bandwidth 10G – 40G – 100G system requirements. Improved flexibility for MACs (Moves, Adds, Changes) applied in Local Area Network (LAN) backbones up to 550m (10GBASE-SX), in Data Centres up to 170m at 40G/100G speeds (40GBASE-SR4 and 100GBASE-SR10). BendBright® technology enables improved bending performance without any sacrifice or trade-off on bandwidth or other performance specifications of the optical fibre. For a more detailed description, please download our datasheets / brochure. Alternatively our contact details are listed below if... -
Building Wire Coloured
For switchboard and control panel wiring. For fixed wiring within other enclosures or apparatus where the cable is not accessible without the use of tools. For use where improved aging properties to those of 75°C PVC are required because of higher ambient temperatures. Suitable for glanding. -
Building Wire Earth
For use where improved aging properties to those of 75°C PVC are required because of higher ambient temperatures. Suitable for glanding. -
CableMate®
Our new CableMate® – always there when you need it. A real mate is someone to rely on when times are tough. So is our new compact CableMate®. Only 80 cm high when folded, but strong as few when you need a helping hand with a 500 metre reel of flats or orange circulars. Not only does it save your back – it also makes your everyday work more simple, comfortable and installations faster. What more can you ask from a real workmate? -
Central Tube
This Loose tube dielectric optical cable is designed for external underground installations in ducts by pulling, jetting or floating techniques or by direct burial in open-cut trenches. The cable is designed for installation in areas where mechanical impact is expected. Two types of sheaths can be provided with the Central Loosetube Optical Cable: – UV stabilised Low Smoke Zero Halogen (LS0H), flame retardant compound in compliance with AS 1049. – UV stabilised Polyethylene (PE) with Nylon jacket for enhanced termite resistance - in compliance with AS 1049. Two ripcords are provided beneath the sheath for easy removal. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for... -
CLICK-FIT®
The CLICK-FIT® plug-in concept is a unique system designed to connect high and extra-high-voltage extruded power cables for 72 kV up to 420 kV. Important features are high reliability combined with fast, easy and man-independent installation techniques that lead to a reduction in project realization time and cost. Following the principle of the CLICK-FIT® concept, the ends of the cables are prepared and provided with plugs. The uniform plug design enables the installation of joints and terminations simply by plugging-in the prepared cable end. -
Compact Multi-function Joint (CMJ)
Compact Multi-function Joints (CMJ) are for jointing of optical fibre cables up to 144 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. These optical fibre cable jointers not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. CMJ Features Compact dome closure joint for up to 144 fibres. Mechanical cable sealing for circular port entries, Single and Multi way. Oval port entry can use both heat shrink and mechanical entry system. Up to 4 splitters can be accommodated... -
Components
Prysmian Components offers a wide range of accessories suitable for all requirements, from simple industrial applications to hazardous areas, on and offshore. They include cable connectors and tooling, cable glands as well as cleats and cable fixings. Cable connectors and tooling We can offer a wealth of experience and expertise in the design and manufacture of power cable connectors and tooling. The range includes pre-insulated connectors plus Low and Medium Voltage connectors for both copper and aluminium. Cable glands We have cable glands for a wide range of requirements from simple industrial applications to hazardous areas, on and offshore. Cleats and cable fixings Our complete selection of cable cleats and fixing accessories suit the majority of LV, MV and HV cables. Match individual site requirements with... -
Connecting Wire
Jumper wire is used for the interconnection of terminal tags of MDF, pillars and cabinets and internal terminating boxes. Solid PACW, PVC insulated, max resist 94.5, capacitance unbalance max 300/500 m @ 800 hz. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information -
Control cables
Copper and FO data control cables for use in fixed and flexible installations. Designed for data transmission in low and high temperatures in accordance to various standards. -
Control cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Control cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.