Markets
One Stop Shop
Cable Solutions for all purposes
Find a Cable
-
Copper Taped Control Cables
Our control cables make everything tick. Prysmian control cables will always keep your projects ticking, they are built for the toughest jobs. If you need the highest standard of electromagnetic protection – Prysmian have it covered. Our cables will always run like clockwork. -
Corrugated Steel Tape Armoured
The Corrugated Steel Tape Armoured cable is designed for external underground installations in ducts or by direct burial. Corrugated steel tape provides rodent protection and polyamide provides anti-termite protection. The armoured structure also provides additional compressive strength for the cable. Use this type of optical cables when you want maximum crush resistance. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information. -
Customized to fit your needs
We are an expert in power, control, instrumentation and signal cables for use in onshore applications such as petrochemical plants, refineries and LNGs. In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Customized to fit your needs
We specialise in power, control, signal and instrumentation cables designed primarily for use in offshore & marine applications (production and drilling).In order to meet different standards and conditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Customized to fit your needs
We have the full range of communication cables used in production and drilling applications both offshore and onshore (pipelines, refineries and petrochemical plants). In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Customized to fit your needs
Down well hole extraction systems are the main artery of crude oil production. The reliability of electrical down well pump systems is directly dependent on the performance of the power feed through to the wellhead, power cable, motor lead cable, pig tail connectors and related equipment such as the pump and motor. These cables offer: efficiency, ruggedness, handling flexibility, ease of installation and maintenance, reliable performance. They are able to withstand high temperatures and harsh environments and possess high resistance to gassy chemical environments. Down Well Pump cables are offered in two basic constructions; round and flat. Both types incorporate Prysmian’s proven proprietary insulating and jacketing compounds to help increase run life even in hostile environments. In order to meet different standards and... -
Customized to fit your needs
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Customized to fit your needs
Prysmian has led the field with technology-driven products for oil, gas and geothermal wells. We can cater to tubing encapsulated cable, specialty tubing and specialty optical-fibre sensing cables. In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Customized to fit your needs
The most common applications of submarine cables in power transmission and distribution systems are: electrical feeding of islands from the mainland or a major island of an archipelago, interconnections between HV networks for possible transfer of electrical power in both directions, transfer of cheap power generated on natural or artificial islands to the mainland, crossing of sea inlets and rivers, connection to or between offshore oil production facilities and transmission of power from renewable offshore sources. In order to meet different standards and conditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Customized to fit your needs
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Customized to fit your needs
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Designed to handle the pressure
Our range of underwater fibre cables are designed specifically for river, lake and harbor crossing deployment. Dual layers of armour wires give maximum protection against mechanical damage and subaquatic pressure. Add to this great resistance to hydrogen ingress and say hello to a cable that maintains its behaviour as if it were in a terrestrial environment. -
Duplex/Zipcord
This tight buffered fibre optical zip-cord is suitable for interconnections in high cabling density patch panels and other fibre management enclosures and process control applications. Featuring a very small diameter reduces significantly the cabling area density. Ferrule assembly for (LC compliant) connectors is a new compact pre-connectorized system, which can be used within ducts of very small size or can be blown into micro ducts, offering an easy and reliable solution to perform FTTx installations. After installation, the ferrule assembly can easily and rapidly be connectorized, avoiding time-consuming and expensive field termination tools and equipment. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian... -
ECOSPEED™
ECOSPEED™ cold shrink joint for Um up to 36 kV polymeric cables. For armoured cable, please contact us for further information. -
Extruded cable systems
Extruded cables are light and easy to handle and extruded cable systems are designed to be maintenance-free. Dependent on the system requirements, these features present significant benefits in terms of total installed system cost. Prysmian produces extruded cables with either XLPE or EPR insulation material, using design and process technologies, which ensure continued service reliability and long-term performance. Such cables can operate at elevated temperatures and under considerable electrical stress. Prysmian also offers a wide range of accessories for extruded cable systems, which ensures a consistent technological approach to the complete cable system. The range includes: • Outdoor terminations with porcelain or composite insulators. • SF6 and oil immersed cable terminations (both dry and wet designs). • Pre-moulded joints suitable for all installation environments and...