Markets

Find a Cable

  1. 3U Horizontal Routing and Storage Shelf

    The Horizontal Routing and Storage Shelf is a 3U shelf used to transport patchcords from one side of a 19” or ETSI rack to the opposite side. The shelf can also be used as a patch cord storage shelf for the storage of patch cord over-lengths. Manufactured from the steel, the shelf contains two routing mandrels for the coiling of the patch cord over-lengths. The shelf fits directly into 19” racks and cabinets and can also be mounted into ETSI racks and cabinets using the conversion brackets supplied, it can also be rear mounted using additional brackets upgrades (available separately). Features and Benefits 3U shelf for 19”, ETSI or rear rack mounting. ETSI mounting is achieved using conversion brackets supplied. Rear...
  2. 4C Al Sectorial (Solid or Stranded)

    Underground residential distribution (URD) cable is typically installed up to the point of supply to residential dwellings.
  3. 4C Service

    Underground residential distribution (URD) service cable is used as final supply to residential dwellings.
  4. 6.35/11 kV copper cables

    3 core copper wire screened armoured to AS/NZS 1972.
  5. 6.6 kV cables

    Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.
  6. Accessories

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  7. Accessories

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  8. Accessories for AC transition points

    Our power distribution cables are designed and developed according to various local ratings and requirements.
  9. ActivEdge™ cables

    ActivEdge™ is now standard on 1.5 & 2.5 mm2 twin and earth flat cables.
  10. Adaptor Face Plates for SRS4000

    The Adaptor Face Plates kit are fitted into the 1, 2 or 3U SRS4000 Splice and Patch Shelves. Each Adaptor Face Plate fits half of 1U. The Adaptor Face Plates can be used to install into an unconfigured Splice and Patch Shelf or can be used to upgrade an existing shelf.Kit ContentsThe kit comprises of an adaptor faceplate and adaptors. Single-Mode Patch Upgrade Kits (Adaptors + faceplate) CodeDescriptionAdaptor ColourXSRSC00145SC/UPC 12f Duplex S/ modeBlueXSRSC00146SC/UPC 24f Quad S/ modeBlueXSRSC00148SC/APC 12f Duplex S/ modeGreenXSRSC00149SC/APC 24f Quad S/ modeGreenXSRSC00153LC/UPC 24f Duplex S/ modeBlueXSRSC00155LC/APC 24f Duplex S/ modeGreen   Multi-Mode Patch Upgrade Kits (Adaptors + faceplate) Code DescriptionAdaptor ColourXSRSC00151SC/UPC 12f Duplex MMBeigeXSRSC00157LC/UPC 24f Duplex MMBeige  Other configurations are available upon request. Please contact Prysmian to discuss your requirements
  11. Aerial Telephone Cable Figure 8

    This self-supported copper telephone cable is designed for external aerial installations. GSW integral bearer is incorporated into the polyethylene sheath in 'figure 8' formation. The cable can be constructed in 10 pair, 50 pair and 100 pair For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  12. Air Conditioning Cables

    3 Core plus Earth Flat TPS Cable, Copper Conductor, V-90 PVC Insulated and 3V-90 PVC Sheathed, to AS/NZS 5000.2.
  13. ARM@CORE - All Dielectric

    Terminate the rat battle with heavy armour. Our all-dielectric ARM@CORE fibre optic cables are fully protected against ruthless Australian rodents. Despite the solid hardware these loose tube cables are still surprisingly lightweight, flexible and easy to handle. The Prysmian ARM@CORE cable uses glass reinforced plastic (GRP) rods to fully armour the cable and offer the robust protection needed to block rodents and polyamide provides anti-termite protection. Furthermore, the cable uses SM@RTCORE reduced diameter technology and offers a rodent proof cable that is not much larger than a standard loose tube cable. This means that flexibility and ease of installation is maintained. The all dielectric design negates any issues concerning lightning strikes and high soil resistivity, rendering expensive and time-consuming earthing requirements redundant. For a...
  14. Armoured

    Twisted pair, V90-HT insulated, each pair overall Al/polyester screened with drain wire, SWA, black PVC 5V-90 sheathed.
  15. Armoured

    Twisted pair or triple, V90-HT insulated, element and overall Al/polyester screened with drain wire, 5V-90 bedding, SWA, black PVC 5V-90 sheathed.