Markets
Find a Cable
-
Type 1
Cable designed for the wiring of mobile equipment such as continuous miners, shuttle cars, road headers, personnel transports, etc. 0.6/1 kV Type 1 cables require further mechanical protection when used in external (non-protected) installations. They are used for the interconnection of equipment, for example control boxes, motors, etc. Cables rated in excess of 20 amps are electrically symmetrical. -
Type 209
Metal screened cores with a single extensible pilot. 1.1/1.1 kV to 11/11 kV. A general cable used extensively for feeder connection between for example, transformer and gate-end box or feeder cables to pumps, fans, crushers, etc. Can also be used as a substitute to Type A or B feeder cables. -
Type 210
Metal screened power cores and single extensible pilot. 1.1/1.1 kV. Cable used primarily for hand-held boring machines and as a flexible lead to other equipment where heavy-duty service is required. Note, certain regulatory authorities limit the use of this cable to 250/250 V. -
Type 240
Metal screened power cores and three separate pilot conductors. 1.1/1.1 kV to 11/11 kV. Cable used extensively for feeder connection between transformer and gate-end box or similar, or as continuous miner cable or feeder cables to pumps. Having three pilots, the cable can be used in long runs, without compromising pilot control protection system resistance limitations. -
Type 241
These cables have been designed to operate within the tight bending radii experienced with cable chains used on longwall shearers. They provide additional pilot conductors for modern machine monitoring. Semi conductive screened power cores, with three earth cones and one extensible pilot. General purpose cable for continuous miners, or feeder cables to pumps. Also commonly used for monorails supplying DCBs and longwalls. -
Type 241SF
241 cables have been designed to operate within the tight bending radii experienced with cable chains used on longwall shearers. Type 241SF cable has special stranding and lay-up. PED ratio to provide maximum flexibility in arduous conditions. They provide additional pilot conductors for modern machine monitoring. Semi conductive screened power cores, with three earth cones and one extensible pilot. General purpose cable for continuous miners, or feeder cables to pumps. Also commonly used for monorails supplying DCBs and longwalls. -
Type 245SF
Semi conductive screened power cores, with three earth cores and three extensible pilots for general purpose, and especially for trailing applications in cable chains on Longwall Shearer equipment, and in environments calling for maximum flexibility. The cables provide additional pilot conductors for modern machine monitoring. -
Type 275
These cables are used with high-speed reeling equipment employed on shuttle cars, and are subject to the greatest exertion underground. Cable constructions are designed to resist “corkscrewing” in these arduous conditions. Non-individually screened power cores, three earth cores and one extensible pilot, laid-up in a semi conductive cradle and fill to 1.1/1.1 kV applications. -
Type 2S and 2S.3
Cables designed for wiring mobile equipment such as continuous miners, shuttle cars, road headers, and personnel transporters. 0.6/1 kV Type 2S cables are sheathed and do not require further mechanical protection when used in external (non-protected) installations. They are used for the interconnection of equipment, for example control boxes, motors, etc., and may be used for Longwall lighting systems. -
Type 409
Metal-screened power cores cable with single extensible pilot designed for trailing and most reeling applications. A heavy-duty cable with good flexibility and high resistance to abrasion and weathering. Suitable for pumps, shovels, draglines, blast hole drills, etc. For improved performance, all cables (except 409.1 below 50mm) incorporate a polyaramid yarn Kevlar® braid sheath reinforcement for exceptional tear and cut-through resistance. -
Type 440
Metal-screened power cores cable with three pilot cores and suitable for trailing and most reeling applications. The cable has good flexibility and high resistance to abrasion and weathering. Suitable for long lengths of cable runs, in cases where the use of type 409 or 441 could result in pilot resistances not meeting requirements. -
Type 441
Semi conductive screened power cores cable with three earth cores and one pilot core, made for general purposes. Suitable for slow reeling and trailing applications. Being a class 1 cable, it has lower insulation and sheath radials than class 2. It is therefore suitable for use with materials handling equipment, and applications that call for a smaller overall diameter and mass. The cables are finished with a polyaramid yarn Kevlar® braid sheath reinforcement for exceptional tear and cut through resistance.