Markets

Find a Cable

  1. Type 450

    Metal-screened power cores cable with three pilot cores and made for general purpose for slow reeling and trailing applications. 3.3/3.3 kV to 33/33 kV reeling cables for use with draglines, shovels, excavators, wharf cranes, and materials handling equipment.
  2. Type 451

    Metal-screened power cores cable with three pilots cores, made for general purpose in slow reeling and trailing applications. 3.3/3.3 kV to 33/33 kV cables similar to Type 450 cables but with reduced pilot size, for use with draglines, shovels, excavators, wharf cranes, and materials handling equipment.
  3. Type 455

    Semi conductive screened power cores cable with three pilot cores made for general purpose in slow reeling and trailing applications. 3.3/3.3 kV to 11/11 kV cables for use with draglines, shovels, excavators, wharf cranes, and materials handling equipment. The cable is similar to Type 450 cables, without a composite insulation screen.
  4. Type A and B

    Individually screened power cores cable. 1.1/1.1 kV cable suitable for applications where the conductivity of the combined screens must meet the requirements of AS/NZS 1972. Type A cables have three pilot cores. Type B cables have no pilots.
  5. UC9500 Front-Panels

    Prysmian offers a range of Front-Panels compatible with UC9500 Fiber Patch Panel Series. Features and Benefits Cold rolled steel Plate, thickness 1.2mm Powder Coating (water mark) Easy snap latches fixtures 6x port per panel Gongs nails to firmly secure the adaptors Blank panel is available Adaptor available in below options Multimode and Singlemode LC Duplex or Quadplex SC Simplex or Duplex FC Simplex ST Simplex MPO or MTP® Type A or Type B MPO-8, MPO-12 and MPO-24 Base compatible
  6. UC9500 Module MPO/MTP® Universal Cassette

    UC9500 Module MPO/MTP® LC-Duplex is designed specifically to fit UC9500 Patch Panel. Design and engineered to reduce total cost of ownership when deployed with 12-Fibre MPO-MPO, or 12-Fibre MTP®-MTP® fibre trunks. This module supports the popular 2-fibre 10Gb up to the next generation 25Gb/40Gb/100Gb/400Gb applications. MTP® is a registered 12-fibre MPO connector, trademark of USCONEC. Features and Benefits Installed with Draka BendBright®-XS bend-insensitive fibre Installation is simple, with the module being easily installed, or removed, using push-pull mechanism, no tools required. Available in 6 Duplex LC (front) to 1 Male/Female MPO (rear), 12 Duplex LC (front) to 2 Male/Female MPO (rear). USCONEC MTP® available upon request. Standard density up to 96F per one RU Factory terminated and tested fibre connectors allows...
  7. UC9500 Series Standard Patch Panel

    UCCONNECT® UC9500 series Light Weight Fibre Suite is designed for the use in the Entrance Room, Horizontal Distribution Areas and Equipment Distribution Areas in the exchange offices or date centres. The UC9500 Series Standard Patch Panels consist of a 1.2mm thickness steel chassis that can mount to standard EIA 19" rack rails. The products have sleek design and feel, water painted surface, abrasion resistance and highly durability. Each 1U unit has 4 slots to be equipped with either modular adaptor panels with easy fixtures or modular cassettes pre-fit with male 12F/24F MPO/MTP® to fanout LC/SC assemblies. Blank plate is available for the unused slots. They can be configured for OSP cable termination, or optical cable plug and play termination and patching. Available applications...
  8. UC9500 Splice Tray and Cover

    UC9500 Splice Tray and Cover keeps the fusion splices away from accidental stress-strain, water droplets and dust particles. Features and Benefits Stackable with detachable cover High quality fingerprint and dust resistant surfaces Light weight and highly durable 24F version does not include splice protective tube 48F version include splice protective tube Compatible with UC9500 Series Stackable up to 2 splice tray per one RU
  9. UC9600 Series Ultra High-Density Patch Panel

    UCCONNECT® UC9600 series Ultra High-Density Patch Panel is designed to address all the fibre termination and patching requirement for hyper scale date centres. The chassis consist of cold-rolled steel and aluminium to balance the robust and light weight. They can be installed into 19” / ETSI / ANSI racks. The products have sleek design and feel, anodized surface, abrasion resistance and highly durability. Each 1U unit has 6 sliding slots to be equipped with modular 24F cassettes providing up to 144F capacity. The cassettes can be configurated as splice to LC or MPO/MTP® fanout to LC. Hence, they are suitable for OSP cable termination, or optical cable plug and play termination and patching. Available applications include: OSP cable terminated and spliced with LC...
  10. UC9600 Ultra High-Density Module Cassettes

    UC9600 Ultra High-Density Module Cassettes are designed specifically to fit the UC9600 series Ultra High-Density Patch Panel providing various configurations for the hyper scale date centres applications. Features and Benefits  Available in Duplex LC or Uni-boot LC patch cord Available in G657A, OM3 and OM4 Utilises bend-insensitive fibre Plug & Play Installation Quick release mechanism MPO/MTP® Cassette available with 3xMPO-8, 2xMPO-12, 1xMPO-24 Type P (Pair-Flipped) is Draka UC defacto (compatible with Type-B MPO(F) to MPO(F) Trunk Cable), Type A and B available Available in 24F Splice cassette with pigtails Pre-terminate and 100% test from factory Utilized with UC9600 1U/2U/4U Patch Panel
  11. Ultra-Compact Multi-function Joint (UMJ)

    Ultra-Compact Multi-function Joints (UMJ) are for jointing of optical fibre cables up to 72 fibres. Our range of joints are designed to integrate state of the art features into very cost effective products. These optical fibre cable jointers not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. UMJ Features Compact dome closure joint for up to 72 fibres. Mechanical cable sealing for circular port entries, Single and Multi way. Oval port entry can use both heat shrink and mechanical entry system. Up to 2 splitters can be accommodated in the...
  12. Unarmoured

    Twisted pair or triple, V90-HT insulated, Al/polyester overall screened with drain wire, black PVC 5V-90 sheathed.